(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium-Duty Cabinet, VE9S Type, 3-Lock Safety Mechanism (Height 1,200 mm)

Medium-Duty Cabinet, VE9S Type, 3-Lock Safety Mechanism (Height 1,200 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 88,469.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE9S-1201 SALE
VE9S-1202 SALE
VE9S-1203 SALE
VE9S-1204 SALE
VE9S-1205 SALE
VE9S-1206 SALE
VE9S-1207 SALE
VE9S-1208 SALE
VE9S-1209 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 93,966.00

฿ 81,045.68

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-1428 1 unit

฿ 92,919.00

฿ 80,142.64

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 5 pcs, H160: 2 pcs 479-1444 1 unit

฿ 88,634.00

฿ 76,446.83

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-1452 1 unit

฿ 94,060.00

฿ 81,126.75

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 3 pcs, H200: 2 pcs 479-1479 1 unit

฿ 88,469.00

฿ 76,304.51

CABINETS 1 Piece(s) 40 Day(s) H120: 5 pcs, H160: 3 pcs 479-1487 1 unit

฿ 92,073.00

฿ 79,412.96

CABINETS 1 Piece(s) 40 Day(s) H120: 9 pcs 479-1495 1 unit

฿ 92,277.00

฿ 79,588.91

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 3 pcs, H160: 3 pc 479-1509 1 unit

฿ 89,566.00

฿ 77,250.68

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs, H200: 1 pc 479-1517 1 unit

฿ 90,399.00

฿ 77,969.14

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-1525 1 unit

Basic Specifications

  • Height(mm)
    1200
  • Frontage(mm)
    880
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    900
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE9S-1201 SALE
VE9S-1202 SALE
VE9S-1203 SALE
VE9S-1204 SALE
VE9S-1205 SALE
VE9S-1206 SALE
VE9S-1207 SALE
VE9S-1208 SALE
VE9S-1209 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 93,966.00

฿ 81,045.68

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-1428 1 unit

฿ 92,919.00

฿ 80,142.64

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 5 pcs, H160: 2 pcs 479-1444 1 unit

฿ 88,634.00

฿ 76,446.83

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-1452 1 unit

฿ 94,060.00

฿ 81,126.75

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 3 pcs, H200: 2 pcs 479-1479 1 unit

฿ 88,469.00

฿ 76,304.51

CABINETS 1 Piece(s) 40 Day(s) H120: 5 pcs, H160: 3 pcs 479-1487 1 unit

฿ 92,073.00

฿ 79,412.96

CABINETS 1 Piece(s) 40 Day(s) H120: 9 pcs 479-1495 1 unit

฿ 92,277.00

฿ 79,588.91

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 3 pcs, H160: 3 pc 479-1509 1 unit

฿ 89,566.00

฿ 77,250.68

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs, H200: 1 pc 479-1517 1 unit

฿ 90,399.00

฿ 77,969.14

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-1525 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1