(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium-Duty Cabinet, VE9S Type, 3-Lock Safety Mechanism (Height 1,000 mm)

Medium-Duty Cabinet, VE9S Type, 3-Lock Safety Mechanism (Height 1,000 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 73,506.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE9S-1001 SALE
VE9S-1002 SALE
VE9S-1003 SALE
VE9S-1004 SALE
VE9S-1005 SALE
VE9S-1006 SALE
VE9S-1007 SALE
VE9S-1008 SALE
VE9S-1009 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 78,069.00

฿ 67,334.51

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc 479-1312 1 unit

฿ 78,553.00

฿ 67,751.96

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 1 pc, H160: 2 pcs, H200: 1 pc 479-1339 1 unit

฿ 81,431.00

฿ 70,234.24

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 6 pcs 479-1347 1 unit

฿ 78,683.00

฿ 67,864.09

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H200: 2 pcs 479-1355 1 unit

฿ 77,992.00

฿ 67,268.10

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs 479-1363 1 unit

฿ 86,364.00

฿ 74,488.95

CABINETS 1 Piece(s) 40 Day(s) H80: 5 pcs, H120: 4 pcs 479-1371 1 unit

฿ 73,506.00

฿ 63,398.93

CABINETS 1 Piece(s) 40 Day(s) H120: 2 pcs, H160: 4 pcs 479-1398 1 unit

฿ 78,477.00

฿ 67,686.41

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H160: 4 pcs 479-1401 1 unit

฿ 74,072.00

฿ 63,887.10

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 1 pc, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-1410 1 unit

Basic Specifications

  • Height(mm)
    1000
  • Frontage(mm)
    880
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    900
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE9S-1001 SALE
VE9S-1002 SALE
VE9S-1003 SALE
VE9S-1004 SALE
VE9S-1005 SALE
VE9S-1006 SALE
VE9S-1007 SALE
VE9S-1008 SALE
VE9S-1009 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 78,069.00

฿ 67,334.51

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc 479-1312 1 unit

฿ 78,553.00

฿ 67,751.96

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 1 pc, H160: 2 pcs, H200: 1 pc 479-1339 1 unit

฿ 81,431.00

฿ 70,234.24

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 6 pcs 479-1347 1 unit

฿ 78,683.00

฿ 67,864.09

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H200: 2 pcs 479-1355 1 unit

฿ 77,992.00

฿ 67,268.10

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs 479-1363 1 unit

฿ 86,364.00

฿ 74,488.95

CABINETS 1 Piece(s) 40 Day(s) H80: 5 pcs, H120: 4 pcs 479-1371 1 unit

฿ 73,506.00

฿ 63,398.93

CABINETS 1 Piece(s) 40 Day(s) H120: 2 pcs, H160: 4 pcs 479-1398 1 unit

฿ 78,477.00

฿ 67,686.41

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H160: 4 pcs 479-1401 1 unit

฿ 74,072.00

฿ 63,887.10

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 1 pc, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-1410 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the safety lock mechanism is attached, the safety mechanism works if the drawer is opened one stage, all other drawers are locked and will not open.
●All-Lock type allows all drawers to be locked at once.
●Even if there is vibration due to the latch mechanism attached, it prevents the drawer from jumping out and falling over.

Specification

●W x D x H(mm):880 x 550 x 1000
●Max Load Capacity(kg/piece):900
●Main Body Color:Green
●Cylinder Lock(with 2 keys) 
●Accessories(per stage of drawer): Partition x 3, Divider x 8