(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium-Duty Cabinet, VE7S Type, With 3-Lock Safety Mechanism and Overturning Prevention Fittings (Height 1,200 m)

Medium-Duty Cabinet, VE7S Type, With 3-Lock Safety Mechanism and Overturning Prevention Fittings (Height 1,200 m)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 73,232.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE7S-1201TK SALE
VE7S-1203TK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 76,941.00

฿ 66,361.61

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-1037 1 unit

฿ 73,232.00

฿ 63,162.60

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-1061 1 unit

Basic Specifications

  • Height(mm)
    1200
  • Frontage(mm)
    700
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    900
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE7S-1201TK SALE
VE7S-1203TK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 76,941.00

฿ 66,361.61

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-1037 1 unit

฿ 73,232.00

฿ 63,162.60

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-1061 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1