(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Middle Weight Cabinet VE7S Type (With 3 Lock Safety Mechanism and Overturning Prevention Bracket) Height 1,000 mm

Middle Weight Cabinet VE7S Type (With 3 Lock Safety Mechanism and Overturning Prevention Bracket) Height 1,000 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 64,483.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE7S-1001TK SALE
VE7S-1006TK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 64,483.00

฿ 55,616.59

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc 479-0928 1 unit

฿ 69,996.00

฿ 60,371.55

CABINETS 1 Piece(s) 40 Day(s) H80: 5 pcs, H120: 4 pcs 479-0987 1 unit

Basic Specifications

  • Height(mm)
    1000
  • Frontage(mm)
    700
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    900
  • Amount Of Content
    1 unit

Product Description

Equipped with 3 safety mechanisms: safety lock, all lock, and latch

Part Number
VE7S-1001TK SALE
VE7S-1006TK SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 64,483.00

฿ 55,616.59

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc 479-0928 1 unit

฿ 69,996.00

฿ 60,371.55

CABINETS 1 Piece(s) 40 Day(s) H80: 5 pcs, H120: 4 pcs 479-0987 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1