(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium-Duty Cabinet, VE6S Type, 3-Lock Safety Mechanism (Height 1,200 mm)

Medium-Duty Cabinet, VE6S Type, 3-Lock Safety Mechanism (Height 1,200 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 62,105.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE6S-1201 SALE
VE6S-1202 SALE
VE6S-1203 SALE
VE6S-1204 SALE
VE6S-1205 SALE
VE6S-1206 SALE
VE6S-1207 SALE
VE6S-1208 SALE
VE6S-1209 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 65,812.00

฿ 56,762.85

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-0626 1 unit

฿ 65,112.00

฿ 56,159.10

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 5 pcs, H160: 2 pcs 479-0642 1 unit

฿ 62,180.00

฿ 53,630.25

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-0651 1 unit

฿ 65,889.00

฿ 56,829.26

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 3 pcs, H200: 2 pcs 479-0677 1 unit

฿ 62,105.00

฿ 53,565.56

CABINETS 1 Piece(s) 40 Day(s) H120: 5 pcs, H160: 3 pcs 479-0685 1 unit

฿ 64,541.00

฿ 55,666.61

CABINETS 1 Piece(s) 40 Day(s) H120: 9 pcs 479-0693 1 unit

฿ 65,386.00

฿ 56,395.43

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 3 pcs, H160: 3 pc 479-0707 1 unit

฿ 62,719.00

฿ 54,095.14

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs, H200: 1 pc 479-0715 1 unit

฿ 63,670.00

฿ 54,915.38

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-0723 1 unit

Basic Specifications

  • Height(mm)
    1200
  • Frontage(mm)
    600
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    900
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE6S-1201 SALE
VE6S-1202 SALE
VE6S-1203 SALE
VE6S-1204 SALE
VE6S-1205 SALE
VE6S-1206 SALE
VE6S-1207 SALE
VE6S-1208 SALE
VE6S-1209 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 65,812.00

฿ 56,762.85

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-0626 1 unit

฿ 65,112.00

฿ 56,159.10

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 5 pcs, H160: 2 pcs 479-0642 1 unit

฿ 62,180.00

฿ 53,630.25

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-0651 1 unit

฿ 65,889.00

฿ 56,829.26

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 3 pcs, H200: 2 pcs 479-0677 1 unit

฿ 62,105.00

฿ 53,565.56

CABINETS 1 Piece(s) 40 Day(s) H120: 5 pcs, H160: 3 pcs 479-0685 1 unit

฿ 64,541.00

฿ 55,666.61

CABINETS 1 Piece(s) 40 Day(s) H120: 9 pcs 479-0693 1 unit

฿ 65,386.00

฿ 56,395.43

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 3 pcs, H160: 3 pc 479-0707 1 unit

฿ 62,719.00

฿ 54,095.14

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs, H200: 1 pc 479-0715 1 unit

฿ 63,670.00

฿ 54,915.38

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-0723 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1