(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium-Duty Cabinet, VE5S Type, 3-Lock Safety Mechanism (Height 1,200 mm)

Medium-Duty Cabinet, VE5S Type, 3-Lock Safety Mechanism (Height 1,200 mm)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 55,941.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE5S-1201 SALE
VE5S-1202 SALE
VE5S-1203 SALE
VE5S-1204 SALE
VE5S-1205 SALE
VE5S-1206 SALE
VE5S-1207 SALE
VE5S-1208 SALE
VE5S-1209 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Accessory Amount Of Content

฿ 60,335.00

฿ 52,038.94

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-0243 Cylinder lock (with 2 locks) 1 unit

฿ 62,586.00

฿ 53,980.43

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 5 pcs, H160: 2 pcs 479-0251 Cylinder lock (with 2 locks) 1 unit

฿ 57,279.00

฿ 52,696.68

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-0260 Cylinder lock (with 2 locks) 1 unit

฿ 60,415.00

฿ 52,107.94

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 3 pcs, H200: 2 pcs 479-0278 Cylinder lock (with 2 locks) 1 unit

฿ 56,587.00

฿ 52,060.04

CABINETS 1 Piece(s) 40 Day(s) H120: 5 pcs, H160: 3 pcs 479-0286 Cylinder lock (with 2 locks) 1 unit

฿ 59,848.00

฿ 51,618.90

CABINETS 1 Piece(s) 40 Day(s) H120: 9 pcs 479-0294 Cylinder lock (with 2 locks) 1 unit

฿ 59,908.00

฿ 51,670.65

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 3 pcs, H160: 3 pc 479-0308 Cylinder lock (with 2 locks) 1 unit

฿ 55,941.00

฿ 51,465.72

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs, H200: 1 pc 479-0316 - 1 unit

฿ 57,015.00

฿ 52,453.80

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-0324 - 1 unit

Basic Specifications

  • Height(mm)
    1200
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    720
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE5S-1201 SALE
VE5S-1202 SALE
VE5S-1203 SALE
VE5S-1204 SALE
VE5S-1205 SALE
VE5S-1206 SALE
VE5S-1207 SALE
VE5S-1208 SALE
VE5S-1209 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Accessory Amount Of Content

฿ 60,335.00

฿ 52,038.94

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 2 pcs, H160: 2 pcs, H200: 1 pc 479-0243 Cylinder lock (with 2 locks) 1 unit

฿ 62,586.00

฿ 53,980.43

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 5 pcs, H160: 2 pcs 479-0251 Cylinder lock (with 2 locks) 1 unit

฿ 57,279.00

฿ 52,696.68

CABINETS 1 Piece(s) 40 Day(s) H120: 6 pcs, H160: 1 pc, H200: 1 pc 479-0260 Cylinder lock (with 2 locks) 1 unit

฿ 60,415.00

฿ 52,107.94

CABINETS 1 Piece(s) 40 Day(s) H80: 4 pcs, H120: 3 pcs, H200: 2 pcs 479-0278 Cylinder lock (with 2 locks) 1 unit

฿ 56,587.00

฿ 52,060.04

CABINETS 1 Piece(s) 40 Day(s) H120: 5 pcs, H160: 3 pcs 479-0286 Cylinder lock (with 2 locks) 1 unit

฿ 59,848.00

฿ 51,618.90

CABINETS 1 Piece(s) 40 Day(s) H120: 9 pcs 479-0294 Cylinder lock (with 2 locks) 1 unit

฿ 59,908.00

฿ 51,670.65

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 3 pcs, H160: 3 pc 479-0308 Cylinder lock (with 2 locks) 1 unit

฿ 55,941.00

฿ 51,465.72

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs, H200: 1 pc 479-0316 - 1 unit

฿ 57,015.00

฿ 52,453.80

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-0324 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1