(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Middle Weight Cabinet VE5S Type (3 Lock Safety Mechanism) Height 1,000 mm

Middle Weight Cabinet VE5S Type (3 Lock Safety Mechanism) Height 1,000 mm

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 43,782.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE5S-1001 SALE
VE5S-1002 SALE
VE5S-1003 SALE
VE5S-1004 SALE
VE5S-1005 SALE
VE5S-1006 SALE
VE5S-1007 SALE
VE5S-1008 SALE
VE5S-1009 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 48,816.00

฿ 44,910.72

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc 479-0154 1 unit

฿ 48,174.00

฿ 44,320.08

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 1 pc, H160: 2 pcs, H200: 1 pc 479-0162 1 unit

฿ 53,285.00

฿ 49,022.20

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 6 pcs 479-0171 1 unit

฿ 48,816.00

฿ 44,910.72

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H200: 2 pcs 479-0189 1 unit

฿ 48,176.00

฿ 44,321.92

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs 479-0197 1 unit

฿ 55,134.00

฿ 50,723.28

CABINETS 1 Piece(s) 40 Day(s) H80: 5 pcs, H120: 4 pcs 479-0201 1 unit

฿ 43,782.00

฿ 40,279.44

CABINETS 1 Piece(s) 40 Day(s) H120: 2 pcs, H160: 4 pcs 479-0219 1 unit

฿ 46,399.00

฿ 42,687.08

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H160: 4 pcs 479-0227 1 unit

฿ 44,424.00

฿ 40,870.08

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 1 pc, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-0235 1 unit

Basic Specifications

  • Height(mm)
    1000
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200)
  • Color
    Green
  • Maximum Load Details(kg)
    720
  • Accessory
    Cylinder lock (with 2 locks)
  • Amount Of Content
    1 unit

Product Description

Equipped with 3 safety mechanisms: safety lock, all lock, and latch

Part Number
VE5S-1001 SALE
VE5S-1002 SALE
VE5S-1003 SALE
VE5S-1004 SALE
VE5S-1005 SALE
VE5S-1006 SALE
VE5S-1007 SALE
VE5S-1008 SALE
VE5S-1009 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 48,816.00

฿ 44,910.72

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 3 pcs, H160: 1 pc, H200: 1 pc 479-0154 1 unit

฿ 48,174.00

฿ 44,320.08

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 1 pc, H160: 2 pcs, H200: 1 pc 479-0162 1 unit

฿ 53,285.00

฿ 49,022.20

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 6 pcs 479-0171 1 unit

฿ 48,816.00

฿ 44,910.72

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs, H200: 2 pcs 479-0189 1 unit

฿ 48,176.00

฿ 44,321.92

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 2 pcs, H160: 3 pcs 479-0197 1 unit

฿ 55,134.00

฿ 50,723.28

CABINETS 1 Piece(s) 40 Day(s) H80: 5 pcs, H120: 4 pcs 479-0201 1 unit

฿ 43,782.00

฿ 40,279.44

CABINETS 1 Piece(s) 40 Day(s) H120: 2 pcs, H160: 4 pcs 479-0219 1 unit

฿ 46,399.00

฿ 42,687.08

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H160: 4 pcs 479-0227 1 unit

฿ 44,424.00

฿ 40,870.08

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 1 pc, H160: 1 pc, H200: 1 pc, H240: 1 pc 479-0235 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1