(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Medium-Duty Cabinet, VE5S Type, 3-Lock Safety Mechanism (Height 600 mm)

Medium-Duty Cabinet, VE5S Type, 3-Lock Safety Mechanism (Height 600 mm)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 26,012.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
VE5S-601
VE5S-602
VE5S-603
VE5S-604
VE5S-605
VE5S-606
VE5S-607
VE5S-608
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 31,219.00

CABINETS 1 Piece(s) 40 Day(s) H120: 4 pcs 479-0332 1 unit

฿ 30,440.00

CABINETS 1 Piece(s) 40 Day(s) H80: 1 pc, H120: 2 pcs, H160: 1 pc 479-0359 1 unit

฿ 26,703.00

CABINETS 1 Piece(s) 40 Day(s) H120: 1 pc, H160: 1 pc, H200: 1 pc 479-0375 1 unit

฿ 37,247.00

CABINETS 1 Piece(s) 40 Day(s) H80: 6 pcs 479-0383 1 unit

฿ 34,619.00

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs 479-0391 1 unit

฿ 26,703.00

CABINETS 1 Piece(s) 40 Day(s) H80: 1 pc, H200: 2 pcs 479-0405 1 unit

฿ 30,440.00

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 1 pc, H200: 1 pc 479-0413 1 unit

฿ 26,012.00

CABINETS 1 Piece(s) 40 Day(s) H160: 3 pcs 479-0421 1 unit

Basic Specifications

  • Height(mm)
    600
  • Frontage(mm)
    500
  • Depth(mm)
    550
  • Maximum Load(kg/unit)
    Lightweight (Up to 500)
  • Color
    Green
  • Maximum Load Details(kg)
    450
  • Accessory
    Cylinder lock (with 2 locks)
  • Amount Of Content
    1 unit

Product Description

[Features]
· Equipped with a safety lock mechanism which activates when a drawer is opened and locks all other drawers.
· All-lock type that can lock all drawers in 1 go.
· Prevents the drawers from coming out and falling in the case of vibration as it has a latch mechanism.

Part Number
VE5S-601
VE5S-602
VE5S-603
VE5S-604
VE5S-605
VE5S-606
VE5S-607
VE5S-608
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Drawer Trusco Code Amount Of Content

฿ 31,219.00

CABINETS 1 Piece(s) 40 Day(s) H120: 4 pcs 479-0332 1 unit

฿ 30,440.00

CABINETS 1 Piece(s) 40 Day(s) H80: 1 pc, H120: 2 pcs, H160: 1 pc 479-0359 1 unit

฿ 26,703.00

CABINETS 1 Piece(s) 40 Day(s) H120: 1 pc, H160: 1 pc, H200: 1 pc 479-0375 1 unit

฿ 37,247.00

CABINETS 1 Piece(s) 40 Day(s) H80: 6 pcs 479-0383 1 unit

฿ 34,619.00

CABINETS 1 Piece(s) 40 Day(s) H80: 3 pcs, H120: 2 pcs 479-0391 1 unit

฿ 26,703.00

CABINETS 1 Piece(s) 40 Day(s) H80: 1 pc, H200: 2 pcs 479-0405 1 unit

฿ 30,440.00

CABINETS 1 Piece(s) 40 Day(s) H80: 2 pcs, H120: 1 pc, H200: 1 pc 479-0413 1 unit

฿ 26,012.00

CABINETS 1 Piece(s) 40 Day(s) H160: 3 pcs 479-0421 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1