(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vidmar Machine Cabinet

Vidmar Machine Cabinet

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MC-282

  • Height(mm)
    1000
  • Frontage(mm)
    860
  • Depth(mm)
    493 (574 when door stored)
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200 kg)
  • Color
    Green
  • Maximum Load(kg)
    540
  • JAN Code
    4954183301576
  • Trusco Code
    452-8379
  • Amount Of Content
    1 unit
Part Number
MC-282 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 103,132.40

฿ 96,346.29

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

Product Description

[Features]
· Cabinet with swivel type drawers.
· Drawer is an MDS type with a steel bottom plate. There are two types: A (for shallow type / light weight) and B (for deep type / heavy weight), each with two patterns: right fulcrum R and left fulcrum L. Can be anchored alternately at a 25 mm pitch.
· Maximum number of drawer tiers is 12 for A type only and 9 for B type only.
· Door can be stored inside the case when opened, so it does not get in the way even when installed in tight spaces such as next to a machine.
· The top plate is Linoleum-topped and can be used as a workbench.

[Application]
· Ideal for storing tools and heavy items.

Specifications of MC-282

  • Height(mm)
    1000
  • Frontage(mm)
    860
  • Depth(mm)
    493 (574 when door stored)
  • Maximum Load(kg/unit)
    Medium capacity (501 to 1,200 kg)
  • Color
    Green
  • Maximum Load(kg)
    540
  • JAN Code
    4954183301576
  • Trusco Code
    452-8379
  • Amount Of Content
    1 unit
Part Number
MC-282 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 103,132.40

฿ 96,346.29

LIGHT-DUTY CABINETS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1