(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PC-30-BK |
PC-310-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Height (mm) | Width (mm) | Details Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 877.60 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | Same day | 10 | 200 | 295 | 4 Row 4 Levels | 4905009383177 | 305-3806 | 1 unit | ||
฿ 1,570.00 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 10 Day(s) | 10 | 287 | 308 | 4 Row 6 Levels | 4905009004942 | 305-3814 | 1 unit |
[Features]
· Featuring a simple lock structure that keeps drawers from popping out. Rubber feet are attached to the bottom to prevent slipping.
· Parts cabinet convenient for storing small parts and parts.
Part Number |
---|
PC-30-BK |
PC-310-BK |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Height (mm) | Width (mm) | Details Type | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 877.60 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | Same day | 10 | 200 | 295 | 4 Row 4 Levels | 4905009383177 | 305-3806 | 1 unit | ||
฿ 1,570.00 |
SMALL PARTS STORAGE SYSTEMS | 1 Piece(s) | 10 Day(s) | 10 | 287 | 308 | 4 Row 6 Levels | 4905009004942 | 305-3814 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?