(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MU Type Top Board

MU Type Top Board

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MUW-G33W

  • Height (mm)
    21
  • Width (mm)
    900
  • Depth (mm)
    450
  • Product Type
    System Warehouse Parts for Factories
  • Main body: option
    Option
  • Trusco Code
    765-7897
  • Amount Of Content
    1 pc.
Part Number
MUW-G33W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,738.00

STORAGE CABINETS 1 Piece(s) 35 Day(s) 1 pc.

Basic Specifications

Product Description

Top plate for MU type cabinet.

Specifications of MUW-G33W

  • Height (mm)
    21
  • Width (mm)
    900
  • Depth (mm)
    450
  • Product Type
    System Warehouse Parts for Factories
  • Main body: option
    Option
  • Trusco Code
    765-7897
  • Amount Of Content
    1 pc.
Part Number
MUW-G33W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,738.00

STORAGE CABINETS 1 Piece(s) 35 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1