(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Work Support Stand with Casters Easy Height Adjustment Type Average Load (kg) 50

Work Support Stand with Casters Easy Height Adjustment Type Average Load (kg) 50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,720.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WS-2C-W
WS-2C-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Capacity

฿ 10,720.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 10 Day(s) White 4989999394818 764-4523 1 unit

฿ 10,720.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 12 Day(s) Young Green 4989999394825 764-4531 1 unit

Basic Specifications

  • Product Type
    Adjustable height work bench
  • Height (mm)
    700~900
  • Width (mm)
    500
  • Depth (mm)
    400
  • Uniform Load(kg)
    50
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Accessory
    Height Adjustment with Locking Mechanism, Top Plate Tilting Function, with Spill Stopper, Height Adjustment with Locking Mechanism, Steel Stand with Top Plate Tilting Function, Swivel Casters with Stoppers (TYST-75ELS) x 4
  • Capacity
    1 unit

Product Description

[Features]
· A work support bench that has a lock mechanism which allows its height to be easily adjusted even during work. It also has a tabletop inclination function to allow work either while sitting or standing. Assembly Type, Elevation Adjustment with Locking Mechanism, Tabletop Inclination Function, Stand Type with Caster
[Applications]
· Auxiliary stand for placing of small parts in machining and assembly work.
· As a side table in factories and offices.

Part Number
WS-2C-W
WS-2C-YG
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Capacity

฿ 10,720.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 10 Day(s) White 4989999394818 764-4523 1 unit

฿ 10,720.00

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 12 Day(s) Young Green 4989999394825 764-4531 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1