(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Work Bench TFAE Type with Adjustable Height Function Average Load (kg) 150

Light Work Bench TFAE Type with Adjustable Height Function Average Load (kg) 150

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TFAEM-1260

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    650~950
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Color
    Black/Orange
  • Trusco Code
    770-3627
  • Adjuster Screw Size
    M16×2.0
  • Capacity
    1 unit
Part Number
TFAEM-1260 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 17,217.49

฿ 14,199.26

SLIM TYPE WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

Product Description

[Features]
· Adjustments can be made for the ideal height, between 650 and 950 mm for sitting work or standing work.

Specifications of TFAEM-1260

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    650~950
  • Width (mm)
    1200
  • Depth (mm)
    600
  • Uniform Load(kg)
    150
  • Assembly / Completion
    Finished product
  • Main body: option
    Main Body
  • Color
    Black/Orange
  • Trusco Code
    770-3627
  • Adjuster Screw Size
    M16×2.0
  • Capacity
    1 unit
Part Number
TFAEM-1260 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 17,217.49

฿ 14,199.26

SLIM TYPE WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1