(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lightweight Adjustable Height Work Bench with Casters Linoleum Tabletop Average Load (kg) 100

Lightweight Adjustable Height Work Bench with Casters Linoleum Tabletop Average Load (kg) 100

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AWMR-0960C100

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808~1018
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-1926
  • Accessory
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Capacity
    1 unit
Part Number
AWMR-0960C100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 26,428.70

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

Product Description

[Features]
· Because the height can be adjusted between 808 and 1,018 mm at a pitch of 35 mm, it can be used for work done sitting or standing according to the content of the job.
· The bottom shelf can be mounted to the front, center or rear positions.

Specifications of AWMR-0960C100

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    808~1018
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    100
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-1926
  • Accessory
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Capacity
    1 unit
Part Number
AWMR-0960C100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 26,428.70

ADJUSTABLE HEIGHT WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1