(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Light Work Bench with 2 Thin Drawers Linoleum Tabletop Average Load (kg) 300

Light Work Bench with 2 Thin Drawers Linoleum Tabletop Average Load (kg) 300

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of RAE-0960UDK2W

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Trusco Code
    770-2531
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    1 Row 2 Level UDK-002 W With Key
  • Capacity
    1 unit
Part Number
RAE-0960UDK2W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 19,143.87

฿ 15,563.97

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

Product Description

[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed in a convenient position according to the usage.
· Main parts have a welded structure for excellent durability.
· Uses a linoleum top plate that is non-slip due to the finely roughed surface and has appropriate resilience. Also features outstanding waterproofing properties, oil resistance, and dirt resistance.

Specifications of RAE-0960UDK2W

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    740
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    300
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    White
  • Trusco Code
    770-2531
  • Adjuster Screw Size
    M16×2.0
  • Specifications
    1 Row 2 Level UDK-002 W With Key
  • Capacity
    1 unit
Part Number
RAE-0960UDK2W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 19,143.87

฿ 15,563.97

LIGHT-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1