(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SAE-0960F2DG |
SAE-0960F2W |
SAE-1800F2DG |
SAE-1809F2DG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Color | Trusco Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,676.77 ฿ 14,344.70 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | Dark gray | 770-3058 | 1 unit | ||
฿ 19,000.00 ฿ 14,343.10 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | White | 770-3066 | 1 unit | ||
฿ 22,217.15 ฿ 18,066.99 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | Dark gray | 770-3180 | 1 unit | ||
฿ 24,615.48 ฿ 19,704.69 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | Dark gray | 770-3317 | 1 unit |
[Features]
· It has 2 levels of drawers that are handy for distinguishing items.
· Drawers can be installed in a convenient position according to the usage.
· Main parts of the light workbench are a welded "knock-down" type structure. Outstanding durability.
· Top Plate Thickness: 20 mm
· Depending on the option to be used, the mounting position of the lower horizontal crossbar can be changed.
Part Number |
---|
SAE-0960F2DG |
SAE-0960F2W |
SAE-1800F2DG |
SAE-1809F2DG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) | Depth (mm) | Color | Trusco Code | Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,676.77 ฿ 14,344.70 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | Dark gray | 770-3058 | 1 unit | ||
฿ 19,000.00 ฿ 14,343.10 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 900 | 600 | White | 770-3066 | 1 unit | ||
฿ 22,217.15 ฿ 18,066.99 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 750 | Dark gray | 770-3180 | 1 unit | ||
฿ 24,615.48 ฿ 19,704.69 |
LIGHT-DUTY WORKBENCHES | 1 Piece(s) | 35 Day(s) | 1800 | 900 | Dark gray | 770-3317 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?