(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SSR10-2012-3FR |
SSR10-2012-3FTR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
JAN Code | Trusco Code | No. of Shelves - Fixed Shelf | No. of Shelves - Sliding Shelf |
---|---|---|---|---|---|---|---|---|---|---|
฿ 248,673.00 ฿ 201,872.74 |
DIE STORAGE RACKS | 1 Piece(s) | 40 Day(s) | 1430 | 4954183310295 | 452-8441 | 1 | 3 | ||
฿ 511,160.00 ฿ 414,959.69 |
DIE STORAGE RACKS | 1 Piece(s) | 40 Day(s) | 2950 | 4954183310288 | 452-8450 | 2 | 6 |
[Features]
· Because there are no protruding sections on the front of the product, it can be installed in small spaces. Also, work space can be secured in front of the shelf, guaranteeing safety for the area in front.
· By using a unique bearing mechanism, manual sliding can be performed with ease.
[Applications]
· For storing and managing various types of heavy items, such as molds and jigs.
Part Number |
---|
SSR10-2012-3FR |
SSR10-2012-3FTR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frontage (mm) |
JAN Code | Trusco Code | No. of Shelves - Fixed Shelf | No. of Shelves - Sliding Shelf |
---|---|---|---|---|---|---|---|---|---|---|
฿ 248,673.00 ฿ 201,872.74 |
DIE STORAGE RACKS | 1 Piece(s) | 40 Day(s) | 1430 | 4954183310295 | 452-8441 | 1 | 3 | ||
฿ 511,160.00 ฿ 414,959.69 |
DIE STORAGE RACKS | 1 Piece(s) | 40 Day(s) | 2950 | 4954183310288 | 452-8450 | 2 | 6 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?