(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Parts for Metal Mini Caster【4 Pieces Per Package】

Optional Parts for Metal Mini Caster

You can add up to 6 items to the comparison list.

Loading...

Specifications of MM-4MC

  • Material
    Steel
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009148943
  • Trusco Code
    359-8217
Part Number
MM-4MC
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 415.82

STEEL SHELVING FOR PIPE 1 Pack(s)

4 Pieces Per Package

6 Day(s)

Basic Specifications

Product Description

[Features]
· Metal Mini/Colored Metal dedicated caster.

Specifications of MM-4MC

  • Material
    Steel
  • Product Type
    Lightweight Type (Up to 200 kg)
  • Other
    Option
  • JAN Code
    4905009148943
  • Trusco Code
    359-8217
Part Number
MM-4MC
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship

฿ 415.82

STEEL SHELVING FOR PIPE 1 Pack(s)

4 Pieces Per Package

6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1