(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MR-45C |
MR-475C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 551.83 |
STEEL SHELVING FOR PIPE | 1 Pack(s) |
4 Pieces Per Package |
5 Day(s) | 4905009102822 | 385-2857 | ||
฿ 989.87 |
STEEL SHELVING FOR PIPE | 1 Pack(s) |
4 Pieces Per Package |
5 Day(s) | 4905009229901 | 385-2881 |
[Features]
· Metal Rack dedicated caster.
· Of the four, two include stoppers.
Part Number |
---|
MR-45C |
MR-475C |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|
฿ 551.83 |
STEEL SHELVING FOR PIPE | 1 Pack(s) |
4 Pieces Per Package |
5 Day(s) | 4905009102822 | 385-2857 | ||
฿ 989.87 |
STEEL SHELVING FOR PIPE | 1 Pack(s) |
4 Pieces Per Package |
5 Day(s) | 4905009229901 | 385-2881 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?