(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall Mounting Metal Fittings for Medium Capacity Boltless Shelf Model TUG

Wall Mounting Metal Fittings for Medium Capacity Boltless Shelf Model TUG

You can add up to 6 items to the comparison list.

Loading...

Specifications of TUGKK

  • Material
    Steel
  • Frontage(mm)
    50.7
  • Depth(mm)
    29
  • Height(mm)
    43
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-1008
Part Number
TUGKK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 467.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 35 Day(s)

Basic Specifications

Product Description

[Features]
· Prevents falling of TUG type medium weight boltless shelf.
· VOC (volatile organic compounds) supporting paint.
[Applications]
· Shelf part for medium capacity boltless shelf TUG.

Specifications of TUGKK

  • Material
    Steel
  • Frontage(mm)
    50.7
  • Depth(mm)
    29
  • Height(mm)
    43
  • Product Type
    Heavy duty type (500 kg up)
  • Other
    Option
  • Color
    Oyster White
  • Trusco Code
    756-1008
Part Number
TUGKK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 467.00

OPTIONS FOR MEDIUM-DUTY BOLTL 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1