(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,800 mm, 4 Shelf Type) Single Unit Type (Height 1,800 mm, 4 Shelf Type)

Medium Capacity Boltless Shelf Model TUG (600 kg Type, Height 1,800 mm, 4 Shelf Type) Single Unit Type (Height 1,800 mm, 4 Shelf Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,019.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TUG60063J4 SALE
TUG60063L4 SALE
TUG60063S4 SALE
TUG60063Z4 SALE
TUG60064J4 SALE
TUG60064L4 SALE
TUG60064S4 SALE
TUG60064Z4 SALE
TUG60065J4 SALE
TUG60065L4 SALE
TUG60065S4 SALE
TUG60065Z4 SALE
TUG60066J4 SALE
TUG60066L4 SALE
TUG60066S4 SALE
TUG60066Z4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

฿ 18,437.00

฿ 16,960.20

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 750 837 792 755-9704 962

฿ 17,614.00

฿ 16,204.88

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 600 837 642 755-9721 962

฿ 15,019.00

฿ 13,817.48

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 450 837 492 755-9747 962

฿ 20,372.00

฿ 18,740.20

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 900 837 942 755-9763 962

฿ 21,495.00

฿ 19,775.40

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 750 1137 792 755-9780 1262

฿ 18,741.00

฿ 17,241.72

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 600 1137 642 755-9801 1262

฿ 16,799.00

฿ 15,455.08

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 450 1137 492 755-9828 1262

฿ 22,522.00

฿ 20,720.24

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 900 1137 942 755-9844 1262

฿ 23,587.00

฿ 21,700.04

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 750 1437 792 755-9861 1562

฿ 20,479.00

฿ 18,840.68

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 600 1437 642 755-9887 1562

฿ 18,793.00

฿ 17,289.56

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 450 1437 492 755-9909 1562

฿ 25,534.00

฿ 23,491.28

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 900 1437 942 755-9925 1562

฿ 27,876.00

฿ 25,645.92

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 750 1737 792 755-9941 1862

฿ 24,666.00

฿ 22,692.72

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 600 1737 642 755-9968 1862

฿ 22,108.00

฿ 20,339.36

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 450 1737 492 755-9984 1862

฿ 29,356.00

฿ 27,007.52

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 900 1737 942 756-0010 1862

Basic Specifications

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    4
  • Product Type
    Heavy duty type (500 kg up)
  • Color
    Oyster White
  • Product uniform load capacity
    600 kg/level
  • Allowable Load(kgf)
    3,000 kg/Unit
  • Outer Dimensions Height(mm)
    1802

Product Description

Boltless shelves that can be reassembled and adjusted freely without using tools.
[Features]
· Shelf board is a split shelf type so it is easy to assemble and handle.
· The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
· VOC (volatile organic compounds) supporting paint.
· Low formaldehyde.

Part Number
TUG60063J4 SALE
TUG60063L4 SALE
TUG60063S4 SALE
TUG60063Z4 SALE
TUG60064J4 SALE
TUG60064L4 SALE
TUG60064S4 SALE
TUG60064Z4 SALE
TUG60065J4 SALE
TUG60065L4 SALE
TUG60065S4 SALE
TUG60065Z4 SALE
TUG60066J4 SALE
TUG60066L4 SALE
TUG60066S4 SALE
TUG60066Z4 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frontage
(mm)
Depth
(mm)
Effective Frontage
(mm)
External depth
(mm)
Trusco Code External Dimensions Frontage
(mm)

฿ 18,437.00

฿ 16,960.20

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 750 837 792 755-9704 962

฿ 17,614.00

฿ 16,204.88

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 600 837 642 755-9721 962

฿ 15,019.00

฿ 13,817.48

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 450 837 492 755-9747 962

฿ 20,372.00

฿ 18,740.20

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 900 900 837 942 755-9763 962

฿ 21,495.00

฿ 19,775.40

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 750 1137 792 755-9780 1262

฿ 18,741.00

฿ 17,241.72

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 600 1137 642 755-9801 1262

฿ 16,799.00

฿ 15,455.08

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 450 1137 492 755-9828 1262

฿ 22,522.00

฿ 20,720.24

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1200 900 1137 942 755-9844 1262

฿ 23,587.00

฿ 21,700.04

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 750 1437 792 755-9861 1562

฿ 20,479.00

฿ 18,840.68

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 600 1437 642 755-9887 1562

฿ 18,793.00

฿ 17,289.56

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 450 1437 492 755-9909 1562

฿ 25,534.00

฿ 23,491.28

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1500 900 1437 942 755-9925 1562

฿ 27,876.00

฿ 25,645.92

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 750 1737 792 755-9941 1862

฿ 24,666.00

฿ 22,692.72

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 600 1737 642 755-9968 1862

฿ 22,108.00

฿ 20,339.36

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 450 1737 492 755-9984 1862

฿ 29,356.00

฿ 27,007.52

MEDIUM-DUTY BOLTLESS SHELVING 1 Piece(s) 35 Day(s) 1800 900 1737 942 756-0010 1862

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1