Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,800 mm, 5 Shelf Type) Single Unit Type (Height 1,800 mm, 5 Shelf Type)

Brand :
TRUSCO

Caution

    Product Description

    [Features]
    · As it has a completely boltless structure, it can be freely rearranged and adjusted without tools.
    · Shelf board is a split shelf type so it is easy to assemble and handle.
    · The shelf positions can be changed and adjusted freely in small increments at 30 mm pitch.
    · Connection is possible at the same height and depth. Additionally, the shared use of supports allows for a decrease in costs.
    · VOC (volatile organic compounds) supporting paint.
    · Low formaldehyde content (F☆☆☆☆).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Medium Capacity Boltless Shelf Model TUG (300 kg Type, Height 1,800 mm, 5 Shelf Type) Single Unit Type (Height 1,800 mm, 5 Shelf Type) | TRUSCO | MISUMI Thailand