Light/Medium-Duty Boltless Shelving, M2 Type, Single Type (Panel, With Sliding Door, 200 kg, Height 1,800 mm, 4 Tiers)

Caution
Product Description
M2 type light/medium weight boltless shelf single unit type.
[Features]
·Height: 1800 mm.
·Color: Neo gray.
·Number of shelf tiers: 3 steps.
·Back plate, side plate, sliding door, with key.
·Materials: Steel.
·Parts achieve high precision without twisting or sideways movement.
·The paint is a baked finish that is resistant to scratches and rust, and does not show stains.
[Applications]
·Ideal for long-term use in offices, factory warehouses, and stores.