(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small to Medium Capacity Boltless Shelf Model M2 (Panels and Double Sliding Doors Provided, 3 Shelf) Model with Two Connected (Rear Plates Provided)

Small to Medium Capacity Boltless Shelf Model M2 (Panels and Double Sliding Doors Provided, 3 Shelf) Model with Two Connected (Rear Plates Provided)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/08/2024
Filter By :

Loading...

Specifications of M2-6363-2RSK-B

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6716
  • Mass
    95.4
Part Number
M2-6363-2RSK-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 67,643.00

฿ 58,342.09

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s)

Basic Specifications

Product Description

[Specifications]
・Number of Top/Bottom Shelf Levels(Level): 3
・Frontage(mm): 1800
・Depth(mm): 571
・Height(mm): 1800
・Medium capacity type (200 kg to 500 kg)

Specifications of M2-6363-2RSK-B

  • Connecting type
    Standalone Type
  • Material
    Steel
  • Frontage(mm)
    1800
  • Depth(mm)
    571
  • Height(mm)
    1800
  • Number of Top/Bottom Shelf Levels(Level)
    3
  • Product Type
    Medium capacity type (200 kg to 500 kg)
  • Color
    Neogray
  • Trusco Code
    772-6716
  • Mass
    95.4
Part Number
M2-6363-2RSK-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 67,643.00

฿ 58,342.09

MEDIUM/LIGHT-DUTY BOLTLESS SH 1 Piece(s) 35 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1