Small to Medium Capacity Boltless Shelf Model M2 (Panels and Doors Provided, 200 kg Type, Height 1,800 mm, 3 Shelf Type) Linked Unit Type (Height 1,800 mm, Rear Plates Provided)

Brand :
TRUSCO

Caution

    Product Description

    M2 type light/medium weight boltless shelf connection type.
    [Features]
    ·Height: 1,800 mm.
    ·Color: Neo gray.
    ·Number of shelf tiers: 3 steps.
    ·With backboard, door and key.
    ·Materials: Steel.
    ·Parts achieve high precision without twisting or sideways movement.
    ·The paint is a baked finish that is resistant to scratches and rust, and does not show stains.
    [Applications]
    ·Ideal for long-term use in offices, factory warehouses, and stores.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small to Medium Capacity Boltless Shelf Model M2 (Panels and Doors Provided, 200 kg Type, Height 1,800 mm, 3 Shelf Type) Linked Unit Type (Height 1,800 mm, Rear Plates Provided) | TRUSCO | MISUMI Thailand