Light/medium weight boltless shelf M2 type (Panel with door, 200 kg type, height 1800 mm, 3 steps type)

Caution
Product Description
M2 type light/medium weight boltless shelf single unit type.
[Features]
·Height (mm): 1800.
·Color: Neo gray.
·Number of shelf tiers (Level): 3.
·With back plate, side plate, door and key.
·Materials: Steel.
·Parts achieve high precision without twisting or sideways movement.
·The paint is a baked finish that is resistant to scratches and rust, and does not show stains.
[Applications]
·Ideal for long-term use in offices, factory warehouses, and stores.