Small to Medium Capacity Boltless Shelf Model M2 (Panels Provided, 200 kg Type, Height 1,800 mm, 3 Shelf Type) Single Unit Type (Height 1,800 mm, Rear and Side Plates Provided)

Brand :
TRUSCO

Caution

    Product Description

    Light and medium weight boltless shelf convenient for storage.
    [Features]
    ·Country of manufacture: Japan.
    ·Color: Neo gray.
    ·Materials: Steel.
    ·Cannot be used together with a caster base.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Small to Medium Capacity Boltless Shelf Model M2 (Panels Provided, 200 kg Type, Height 1,800 mm, 3 Shelf Type) Single Unit Type (Height 1,800 mm, Rear and Side Plates Provided) | TRUSCO | MISUMI Thailand