(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Low-Dusting Gloves] B0503 Palm X Gloves, 10 Pairs

[Low-Dusting Gloves] B0503 Palm X Gloves, 10 Pairs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of B0503-XL10P

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    XL
  • Total Length(cm)
    25
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Color
    White
  • JAN code
    4901792026918
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Others
  • 10 Pair
Part Number
B0503-XL10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code

฿ 736.65

POLYURETHANE GLOVES 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10 XL 25 19.5 8 4901792026918 10 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Color
    White
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Others
  • 10 Pair

Product Description

[Features]
· Non-slip gloves with nylon palms.
· Uses long fibers for low dust production.
· The palms are coated with polyurethane foam for a more effective non-slip effect.
[Applications]
Precision machinery industry, machinery industry, automotive industry.

Specifications of B0503-XL10P

  • Product Model
    Polyurethane
  • The intended use
    For work
  • Size
    XL
  • Total Length(cm)
    25
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    8
  • Color
    White
  • JAN code
    4901792026918
  • Resin Part
    Polyurethane
  • Fiber Part
    Nylon, Others
  • 10 Pair
Part Number
B0503-XL10P
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code

฿ 736.65

POLYURETHANE GLOVES 1 Pack(s)

10 Pieces Per Package

3 Day(s) 10 XL 25 19.5 8 4901792026918 10 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1