(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

No.318 Grip Carbon

No.318 Grip Carbon

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 162.35 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NO318-L
NO318-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code

฿ 163.90

BACKOPENED GLOVES 1 Piece(s) 12 Day(s) 10 L 24 23.0 8 4901792025652 1 Pair

฿ 162.35

BACKOPENED GLOVES 1 Piece(s) 12 Day(s) 10 M 23 21 7.8 4901792025645 1 Pair

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Gauge
    10
  • Color
    Black
  • Resin Part
    Natural Rubber
  • Fiber Part
    Polyester, Cotton, Other
  • Function
    Carbon Black
  • 1 Pair

Product Description

[Features]
· Natural rubber unlined back gloves with a smooth texture that feels good to the touch.
· The combination of fibers provides a smooth texture that feels good to the touch.
· Gloves with unlined backs for superior breathability and with natural rubber coating on the palms.
[Applications]
· For cleaning, the service industry, transportation and logistics, civil engineering and construction work, gardening and landscaping.

Part Number
NO318-L
NO318-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code

฿ 163.90

BACKOPENED GLOVES 1 Piece(s) 12 Day(s) 10 L 24 23.0 8 4901792025652 1 Pair

฿ 162.35

BACKOPENED GLOVES 1 Piece(s) 12 Day(s) 10 M 23 21 7.8 4901792025645 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1