(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Cut Resistant Gloves] Incision-Resistant Gloves, No. 544 ChemiStar Palm Fit FS

[Cut Resistant Gloves] Incision-Resistant Gloves, No. 544 ChemiStar Palm Fit FS

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NO544-XL

  • Product Model
    Polyurethane
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    XL
  • Total Length(cm)
    25
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.5
  • Color
    Gray
  • JAN code
    4901792027786
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene/Nylon/Other
  • Function
    Anti-slip function
  • 1 Pair
Part Number
NO544-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code

฿ 545.42

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) 10 XL 25 22 8.5 4901792027786 1 Pair

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    Gray
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene/Nylon/Other
  • Function
    Anti-slip function
  • 1 Pair

Product Description

Cut-resistant palm anti-slip gloves knitted with high-strength polyethylene yarn to utilize fingertip sensation.

[Features]
· Fiber portion is made of composite yarn of high-strength polyethylene and synthetic fibers.
· Designed to make use of fingertip sensation for easier to grasping of small parts such as screws and nails. Palms are coated with foamed polyurethane for high anti-slip effect and excellent breathability.
· Can be washed for repeat utilization. Long fibers are used to reduce dust and lint generation from gloves.
· Hem portion is overlocked to prevent fraying. EN388 Cut Resistant Test: Level 3

[Application]
· Ideal for steel and glass processing work where there is a risk of cutting accidents due to burrs, edges, and blades.
· High fit is ideal for glass substrate handling work or machine assembly.

Specifications of NO544-XL

  • Product Model
    Polyurethane
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    XL
  • Total Length(cm)
    25
  • Around Palm(cm)
    22
  • Length of Middle Finger(cm)
    8.5
  • Color
    Gray
  • JAN code
    4901792027786
  • Resin Part
    Polyurethane
  • Fiber Part
    Polyethylene/Nylon/Other
  • Function
    Anti-slip function
  • 1 Pair
Part Number
NO544-XL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN code

฿ 545.42

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) 10 XL 25 22 8.5 4901792027786 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1