(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

[Cut Resistant Gloves] Incision-Resistant Gloves, S-TEX 376

[Cut Resistant Gloves] Incision-Resistant Gloves, S-TEX 376

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S-TEX-376-S

  • Product Model
    Nitrile Rubber
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    22
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    7.7
  • Color
    Blue
  • JAN code
    4901792024327
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Nylon/Polyester/Other
  • Function
    Anti-slip function
  • 1 Pair
Part Number
S-TEX-376-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 735.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) 10 1 Pair

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    22
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    7.7
  • Color
    Blue
  • JAN code
    4901792024327
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Nylon/Polyester/Other
  • Function
    Anti-slip function
  • 1 Pair

Product Description

[Features]
· Unlined nitrile rubber knuckle-coated gloves with a cut resistant level 4 (CE EN388).
· Cut-resistant gloves for soft workability that uses a mixed thread with very fine stainless steel wire.
· Knuckle-coated gloves coated with nitrile rubber to the fist for excellent resistance to oil and abrasion.
· Coated to the fist to prevent entry of water, oil and contaminants.
[Applications]
Machinery industry, automotive work, transportation / distribution, civil engineering / construction, petroleum / chemical industry, sanitation / service industry, gardening / landscaping, agriculture and fisheries / fishing industry.

Specifications of S-TEX-376-S

  • Product Model
    Nitrile Rubber
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Size
    S
  • Total Length(cm)
    22
  • Around Palm(cm)
    19.5
  • Length of Middle Finger(cm)
    7.7
  • Color
    Blue
  • JAN code
    4901792024327
  • Resin Part
    Nitrile Rubber
  • Fiber Part
    Nylon/Polyester/Other
  • Function
    Anti-slip function
  • 1 Pair
Part Number
S-TEX-376-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS

฿ 735.00

CUT-RESISTANT GLOVES 1 Piece(s) 1 Day(s) 10 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1