(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CamJam Aluminum XT

CamJam Aluminum XT

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of NI03030

  • Product Type
    Hook
  • Color
    Black
  • Width(mm)
    33
  • Length(mm)
    63
  • JAN Code
    0094664030305
  • Trusco Code
    758-1807
  • Mass(g)
    38
  • Operating Rope Size(mm)
    2~5
  • Amount Of Content
    1 pc.
Part Number
NI03030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 723.06

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Color
    Black
  • Width(mm)
    33
  • Length(mm)
    63
  • JAN Code
    0094664030305
  • Trusco Code
    758-1807
  • Mass(g)
    38
  • Operating Rope Size(mm)
    2~5
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Ropes can be tightened easily just by pulling the rope from behind.

Specifications of NI03030

  • Product Type
    Hook
  • Color
    Black
  • Width(mm)
    33
  • Length(mm)
    63
  • JAN Code
    0094664030305
  • Trusco Code
    758-1807
  • Mass(g)
    38
  • Operating Rope Size(mm)
    2~5
  • Amount Of Content
    1 pc.
Part Number
NI03030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 723.06

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1