(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ALPIN Carabiner for Mountain Climbing MINIMI Series

ALPIN Carabiner for Mountain Climbing MINIMI Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KO11BK-P

  • Product Type
    Hook
  • Color
    Purple
  • Width(mm)
    66
  • Height(mm)
    100
  • Wire diameter
    12.5
  • Lock
    Screw lock
  • JAN Code
    9006381441174
  • Trusco Code
    766-9623
  • Mass(g)
    72
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.
Part Number
KO11BK-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 961.14

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Color
    Purple
  • Width(mm)
    66
  • Height(mm)
    100
  • Wire diameter
    12.5
  • Lock
    Screw lock
  • JAN Code
    9006381441174
  • Trusco Code
    766-9623
  • Mass(g)
    72
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An extremely sturdy carabiner used in climbing.
· Abundant color variations are available.
[Applications]
· Earth work, etc.

Specifications of KO11BK-P

  • Product Type
    Hook
  • Color
    Purple
  • Width(mm)
    66
  • Height(mm)
    100
  • Wire diameter
    12.5
  • Lock
    Screw lock
  • JAN Code
    9006381441174
  • Trusco Code
    766-9623
  • Mass(g)
    72
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.
Part Number
KO11BK-P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 961.14

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1