(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

ALPIN Carabiner for Mountain Climbing FIFTY FIFTY Series

ALPIN Carabiner for Mountain Climbing FIFTY FIFTY Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,137.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KX55B
KX55O
KX55Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 2,137.00

TOOL BAGS 1 Piece(s) 10 Day(s) Blue 9006381303571 766-9721 1 pc.

฿ 2,137.00

TOOL BAGS 1 Piece(s) 10 Day(s) Orange 9006381303502 766-9739 1 pc.

฿ 2,137.00

TOOL BAGS 1 Piece(s) 10 Day(s) Black 9006381535538 766-9747 1 pc.

Basic Specifications

  • Product Type
    Hook
  • Width(mm)
    63
  • Height(mm)
    113
  • Wire diameter
    13.5
  • Lock
    Auto Lock
  • Mass(g)
    90
  • Specifications
    EN12275 x EN362 Standard-compliant Product
  • Amount Of Content
    1 pc.

Product Description

[Features]
· An extremely sturdy carabiner used in climbing.
· The inner ring of the carabiner is divided into 2 sections, enabling one side to be opened while the other is locked.
· One side is always locked.
[Applications]
· Earth work, etc.

Part Number
KX55B
KX55O
KX55Z
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color JAN Code Trusco Code Amount Of Content

฿ 2,137.00

TOOL BAGS 1 Piece(s) 10 Day(s) Blue 9006381303571 766-9721 1 pc.

฿ 2,137.00

TOOL BAGS 1 Piece(s) 10 Day(s) Orange 9006381303502 766-9739 1 pc.

฿ 2,137.00

TOOL BAGS 1 Piece(s) 10 Day(s) Black 9006381535538 766-9747 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1