(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
BA123-B |
BA123-K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Shape | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,079.00 |
TOOL BAGS | 1 Piece(s) | 19 Day(s) | Blue | Waist Bag | 4948377682770 | 770-7479 | 1 pc. | ||
฿ 2,079.00 |
TOOL BAGS | 1 Piece(s) | 14 Day(s) | Black | Parts Bag | 4948377682787 | 770-7495 | 1 pc. |
[Features]
· Series features a stylish pattern reminiscent of woven bamboo.
· Metal fixtures come in gun metallic, for an impressive feel.
· This series retains the excellent functionality of the Evolution Series.
· Available in 5 colors.
[Applications]
· Tool belt suitable for any craftsman.
Part Number |
---|
BA123-B |
BA123-K |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Shape | JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,079.00 |
TOOL BAGS | 1 Piece(s) | 19 Day(s) | Blue | Waist Bag | 4948377682770 | 770-7479 | 1 pc. | ||
฿ 2,079.00 |
TOOL BAGS | 1 Piece(s) | 14 Day(s) | Black | Parts Bag | 4948377682787 | 770-7495 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?