(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bag (BAMBUL Series) Waste Bag

Tool Bag (BAMBUL Series) Waste Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BA08-B

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Blue
  • Product Width(mm)
    240
  • Product Height(mm)
    220
  • Product Depth(mm)
    125
  • Shape
    Waist Bag
  • Details Type
    2-Level Pocket Type, Large
  • JAN Code
    4948377682725
  • Trusco Code
    770-7371
  • Mass(g)
    350
  • Amount Of Content
    1 pc.
Part Number
BA08-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,879.00

TOOL BAGS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Blue
  • Product Width(mm)
    240
  • Product Height(mm)
    220
  • Product Depth(mm)
    125
  • Shape
    Waist Bag
  • Details Type
    2-Level Pocket Type, Large
  • JAN Code
    4948377682725
  • Trusco Code
    770-7371
  • Mass(g)
    350
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Series features a stylish pattern reminiscent of woven bamboo.
· Metal fixtures come in gun metallic, for an impressive feel.
· This series retains the excellent functionality of the Evolution Series.
· Available in 5 colors.
[Applications]
· Tool belt suitable for any craftsman.

Specifications of BA08-B

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Blue
  • Product Width(mm)
    240
  • Product Height(mm)
    220
  • Product Depth(mm)
    125
  • Shape
    Waist Bag
  • Details Type
    2-Level Pocket Type, Large
  • JAN Code
    4948377682725
  • Trusco Code
    770-7371
  • Mass(g)
    350
  • Amount Of Content
    1 pc.
Part Number
BA08-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,879.00

TOOL BAGS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1