(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bag (KIC Style Series) Holder

Tool Bag (KIC Style Series) Holder

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KIC920

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black (Carbon Leather Texture)
  • Product Width(mm)
    340
  • Product Height(mm)
    345
  • Product Depth(mm)
    100
  • Shape
    Nail Bag
  • Details Type
    2-Level Pocket Divider Type
  • JAN Code
    4948377682275
  • Trusco Code
    770-7878
  • Mass(g)
    580
  • Amount Of Content
    1 pc.
Part Number
KIC920
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,119.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black (Carbon Leather Texture)
  • Product Width(mm)
    340
  • Product Height(mm)
    345
  • Product Depth(mm)
    100
  • Shape
    Nail Bag
  • Details Type
    2-Level Pocket Divider Type
  • JAN Code
    4948377682275
  • Trusco Code
    770-7878
  • Mass(g)
    580
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Thick carbon leather-style finish.
· The chain-type swing connector makes it comfortable to use.
· Designed based on the suggestions from craftsmen using it.
[Applications]
· Tool belt suitable for any craftsman.

Specifications of KIC920

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black (Carbon Leather Texture)
  • Product Width(mm)
    340
  • Product Height(mm)
    345
  • Product Depth(mm)
    100
  • Shape
    Nail Bag
  • Details Type
    2-Level Pocket Divider Type
  • JAN Code
    4948377682275
  • Trusco Code
    770-7878
  • Mass(g)
    580
  • Amount Of Content
    1 pc.
Part Number
KIC920
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,119.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1