(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool Bag (KIC Style Series) Nail Bag

Tool Bag (KIC Style Series) Nail Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,838.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HM127-BR
HM127-K
HM127-N
HM24206-BR
HM24206-K
HM24206-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Brown 280 360 110 Thin type, 2 Level 4948377682480 770-7690 470 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Black 280 360 110 Thin type, 2 Level 4948377682473 770-7703 470 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Navy Blue 280 360 110 Thin type, 2 Level 4948377682466 770-7711 470 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Brown 335 350 125 Includes Gusset, 2 Tiers 4948377682541 770-7754 700 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Black 335 350 125 Includes Gusset, 2 Tiers 4948377682534 770-7762 700 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 19 Day(s) Navy Blue 335 350 125 Includes Gusset, 2 Tiers 4948377682527 770-7771 700 1 pc.

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Shape
    Nail Bag
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ It is made of durable but soft blended cotton.
・ It goes very well with cotton clothing.
・ It is durable enough not to wear even after rubbing 40 times.
・ There are 3 colors.
·It is an Osaka type with a slim depth.
[Applications]
・ For the waist instruments case of any craftsman.

Part Number
HM127-BR
HM127-K
HM127-N
HM24206-BR
HM24206-K
HM24206-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Details Type JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Brown 280 360 110 Thin type, 2 Level 4948377682480 770-7690 470 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Black 280 360 110 Thin type, 2 Level 4948377682473 770-7703 470 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Navy Blue 280 360 110 Thin type, 2 Level 4948377682466 770-7711 470 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Brown 335 350 125 Includes Gusset, 2 Tiers 4948377682541 770-7754 700 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 12 Day(s) Black 335 350 125 Includes Gusset, 2 Tiers 4948377682534 770-7762 700 1 pc.

฿ 3,838.00

TOOL BAGS 1 Piece(s) 19 Day(s) Navy Blue 335 350 125 Includes Gusset, 2 Tiers 4948377682527 770-7771 700 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1