(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
24208 |
24300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Height (mm) |
Product Depth (mm) |
Shape | Details Type | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,710.00 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 350 | 100 | Nail Bag with Metal Measure | 3-Level Type Pocket | 4948377242080 | 770-7339 | 680 | 1 pc. | ||
฿ 3,499.00 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 340 | 160 | W-Shaped Nail Bag | 2-Level Type Pocket | 4948377243001 | 770-7347 | 640 | 1 pc. |
[Features]
· This highly durable tool bag is made from high-density, lightweight nylon material.
· Can store a trisquare.
· Features a large back side pocket.
· Made with 100% nylon material for strong wear resistance
· Extremely durable, thanks to the patented original stitching method.
· The bottom of the front pocket features custom stitching, giving it a puncture-resistant structure.
[Applications]
· Tool belt suitable for any craftsman.
Part Number |
---|
24208 |
24300 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Height (mm) |
Product Depth (mm) |
Shape | Details Type | JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,710.00 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 350 | 100 | Nail Bag with Metal Measure | 3-Level Type Pocket | 4948377242080 | 770-7339 | 680 | 1 pc. | ||
฿ 3,499.00 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 340 | 160 | W-Shaped Nail Bag | 2-Level Type Pocket | 4948377243001 | 770-7347 | 640 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?