(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Waist Bag small type 3 levels

Waist Bag small type 3 levels

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EDW-F402

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    150
  • Depth(mm)
    120
  • Height(mm)
    190
  • JAN Code
    4989999397932
  • Trusco Code
    773-3399
  • Mass(g)
    304
  • Amount Of Content
    1 pc.
Part Number
EDW-F402
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,930.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    150
  • Depth(mm)
    120
  • Height(mm)
    190
  • JAN Code
    4989999397932
  • Trusco Code
    773-3399
  • Mass(g)
    304
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Small 3-pocket waist bag.
· Includes dual side pockets.
· With belt loops.

Specifications of EDW-F402

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    150
  • Depth(mm)
    120
  • Height(mm)
    190
  • JAN Code
    4989999397932
  • Trusco Code
    773-3399
  • Mass(g)
    304
  • Amount Of Content
    1 pc.
Part Number
EDW-F402
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,930.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1