(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pliers Case, Double

Pliers Case, Double

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EDW-F308

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    90
  • Depth(mm)
    50
  • Height(mm)
    225
  • JAN Code
    4989999397857
  • Trusco Code
    773-3313
  • Mass(g)
    68
  • Amount Of Content
    1 pc.
Part Number
EDW-F308
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,169.00

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    90
  • Depth(mm)
    50
  • Height(mm)
    225
  • JAN Code
    4989999397857
  • Trusco Code
    773-3313
  • Mass(g)
    68
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Stores pliers and nippers in 2 pockets.
· With belt loops.

Specifications of EDW-F308

  • Product Type
    Bag
  • Color
    Blue
  • Width(mm)
    90
  • Depth(mm)
    50
  • Height(mm)
    225
  • JAN Code
    4989999397857
  • Trusco Code
    773-3313
  • Mass(g)
    68
  • Amount Of Content
    1 pc.
Part Number
EDW-F308
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,169.00

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1