(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Refreshing Electrical Work Waist Bag (Rear Mesh Specification)

Refreshing Electrical Work Waist Bag (Rear Mesh Specification)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,326.97 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
THMB-11
THMB-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,326.97

TOOL BAGS 1 Piece(s) 1 Day(s) 2 Stage Thin Type 80 4989999391633 767-4791 221 1 pc.

฿ 1,393.16

TOOL BAGS 1 Piece(s) 1 Day(s) 2 Stage Normal Type 110 4989999391640 767-4805 231 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Height(mm)
    240
  • Width(mm)
    160
  • Belt Loop Width(mm)
    Approximately 75
  • Shape
    Waist Bag
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Uses a honeycomb mesh fabric between the body and ground.
· Breathability and cushioning properties makes it comfortable to wear.

Part Number
THMB-11
THMB-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Details Type Depth
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,326.97

TOOL BAGS 1 Piece(s) 1 Day(s) 2 Stage Thin Type 80 4989999391633 767-4791 221 1 pc.

฿ 1,393.16

TOOL BAGS 1 Piece(s) 1 Day(s) 2 Stage Normal Type 110 4989999391640 767-4805 231 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1