(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hook Pouch (for Work in High Places)

Hook Pouch (for Work in High Places)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3875-MHP4

  • Product Type
    Bag
  • Other
    Option
  • Collar
    Black
  • Width(mm)
    180
  • Depth(mm)
    80
  • Height(mm)
    360
  • Shape
    4 Hook Pouch
  • JAN Code
    7314150187805
  • Trusco Code
    470-8946
  • Mass(g)
    614
  • Amount Of Content
    1 pc.
Part Number
3875-MHP4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,396.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Other
    Option
  • Collar
    Black
  • Width(mm)
    180
  • Depth(mm)
    80
  • Height(mm)
    360
  • Shape
    4 Hook Pouch
  • JAN Code
    7314150187805
  • Trusco Code
    470-8946
  • Mass(g)
    614
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Hooks included.
· Each hook holds tools up to 3 kg.
· Can be used as a pouch, or as a waist bag using the attached belt loops.
· An anti-drop tool system.
[Applications]
· Fir aerial work.
· Perfect for prevention of dropping.

Specifications of 3875-MHP4

  • Product Type
    Bag
  • Other
    Option
  • Collar
    Black
  • Width(mm)
    180
  • Depth(mm)
    80
  • Height(mm)
    360
  • Shape
    4 Hook Pouch
  • JAN Code
    7314150187805
  • Trusco Code
    470-8946
  • Mass(g)
    614
  • Amount Of Content
    1 pc.
Part Number
3875-MHP4
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,396.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1