Evo Tool Case

Brand :
KOZUCHI

Caution

    Product Description

    Simply designed portable tool case made with durable, lightweight polyester.
    [Features]
    · Compact 3-pocket type.
    · Evolution = a new and more advanced type of item.
    · The main body is composed of polyester, with steel-plated metal fittings.
    · 260 mm in length, and works with belts up to 60 mm wide.
    · Package size: vertical 305 mm, horizontal 135 mm, height 80 mm; weight: 162 g.
    · Highly functional storage capacity allows for easy access.
    [Applications]
    · Perfect portable tool holder for pliers, cutter tools, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Evo Tool Case | KOZUCHI | MISUMI Thailand