(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TLDB-1200 |
TLDB-800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,824.51 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | 1200 | 4989999392319 | 764-9011 | 685 | 1 pc. | ||
฿ 3,317.81 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 800 | 4989999392326 | 764-9029 | 357 | 1 pc. |
[Features]
· A long electric bucket made with high-quality sewing in Japan.
· It uses No. 6 waterproof canvas.
· A convenient electric bucket for bundling wires and rubber pipes together during electrical construction work.
· Deeper in order to prevent tangling in the bucket.
[Applications]
· For storage of long objects such as armor rods.
Part Number |
---|
TLDB-1200 |
TLDB-800 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Height (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,824.51 |
TOOL BAGS | 1 Piece(s) | 10 Day(s) | 1200 | 4989999392319 | 764-9011 | 685 | 1 pc. | ||
฿ 3,317.81 |
TOOL BAGS | 1 Piece(s) | 12 Day(s) | 800 | 4989999392326 | 764-9029 | 357 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?