(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mister Tool Bag

Mister Tool Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MB-240H-BK/B

  • Product Type
    Bag
  • Product uses
    Tool holder
  • External Dimensions (Width x Depth x Height)(mm)
    Φ240×270
  • Color
    Black/Blue
  • JAN Code
    4963241005721
  • Trusco Code
    487-2827
  • Specifications
    With Shoulder, Hanging Hook, 12 Inner Pockets, 9 Outer Pockets
  • Weight(g)
    1100
  • Amount Of Content
    1 pc.
Part Number
MB-240H-BK/B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,129.00

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • External Dimensions (Width x Depth x Height)(mm)
    Φ240×270
  • Color
    Black/Blue
  • JAN Code
    4963241005721
  • Trusco Code
    487-2827
  • Specifications
    With Shoulder, Hanging Hook, 12 Inner Pockets, 9 Outer Pockets
  • Weight(g)
    1100
  • Amount Of Content
    1 pc.

Product Description

[Features]
· All professional specifications. Includes multi-functional pockets.
· Capable of storing everything from small tools to power tools.
· Features a stylish design and PVC finish for exceptional durability, fade-resistance and storage capacity.
[Applications]
· Tools storage.

Specifications of MB-240H-BK/B

  • Product Type
    Bag
  • Product uses
    Tool holder
  • External Dimensions (Width x Depth x Height)(mm)
    Φ240×270
  • Color
    Black/Blue
  • JAN Code
    4963241005721
  • Trusco Code
    487-2827
  • Specifications
    With Shoulder, Hanging Hook, 12 Inner Pockets, 9 Outer Pockets
  • Weight(g)
    1100
  • Amount Of Content
    1 pc.
Part Number
MB-240H-BK/B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,129.00

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1