(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool bag 450X200X340

Tool bag 450X200X340

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 002110LE

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • External Dimensions (Width x Depth x Height)(mm)
    450×200×340
  • JAN Code
    4003773074472
  • Trusco Code
    752-1057
  • Mass(g)
    2700
  • Amount Of Content
    1 pc.
Part Number
002110LE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,055.00

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • External Dimensions (Width x Depth x Height)(mm)
    450×200×340
  • JAN Code
    4003773074472
  • Trusco Code
    752-1057
  • Mass(g)
    2700
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Made from durable, high-strength fabric, perfect for storing tools and notebooks.
[Applications]
· Useful for on-site work and preparing for work travel.

Specifications of 002110LE

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Color
    Black
  • External Dimensions (Width x Depth x Height)(mm)
    450×200×340
  • JAN Code
    4003773074472
  • Trusco Code
    752-1057
  • Mass(g)
    2700
  • Amount Of Content
    1 pc.
Part Number
002110LE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,055.00

TOOL BAGS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1