(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1 2 3 Tool Bag

1 2 3 Tool Bag

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of T-600L-BK

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • External Dimensions (Width x Depth x Height)(mm)
    600×350×550
  • JAN Code
    4963241007190
  • Trusco Code
    484-2197
  • Specifications
    With Inner Pocket x 1, Large Outer Pocket x 3
  • Weight(g)
    1270
  • Amount Of Content
    1 pc.
Part Number
T-600L-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,793.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • External Dimensions (Width x Depth x Height)(mm)
    600×350×550
  • JAN Code
    4963241007190
  • Trusco Code
    484-2197
  • Specifications
    With Inner Pocket x 1, Large Outer Pocket x 3
  • Weight(g)
    1270
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The industry-first large design of this tool bag lets you store whatever you want in an instant.
[Applications]
· Tool box for impact drivers (in cases), cord reels, flood lights and helmets.

Specifications of T-600L-BK

  • Product Type
    Bag
  • Product uses
    Carry Bag
  • External Dimensions (Width x Depth x Height)(mm)
    600×350×550
  • JAN Code
    4963241007190
  • Trusco Code
    484-2197
  • Specifications
    With Inner Pocket x 1, Large Outer Pocket x 3
  • Weight(g)
    1270
  • Amount Of Content
    1 pc.
Part Number
T-600L-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,793.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1