(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tool bag 410X60X290

Tool bag 410X60X290

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 002111LE

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Width(mm)
    410
  • Depth(mm)
    60
  • Height(mm)
    290
  • Details Type
    Zipper Closure Type
  • JAN Code
    4003773077718
  • Trusco Code
    496-6457
  • Mass(g)
    450
  • Specifications
    8 Storage Pockets, 7 Storage Straps
  • Amount Of Content
    1 pc.
Part Number
002111LE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,421.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Width(mm)
    410
  • Depth(mm)
    60
  • Height(mm)
    290
  • Details Type
    Zipper Closure Type
  • JAN Code
    4003773077718
  • Trusco Code
    496-6457
  • Mass(g)
    450
  • Specifications
    8 Storage Pockets, 7 Storage Straps
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Compact and slim briefcase style tool bag.
· Can be used in combination with a plastic tool case such as the 002140LE or 002141LE.
· Perfect for engineers and service technicians.
[Applications]
· For electrical work and various kinds of repair work.

Specifications of 002111LE

  • Product Type
    Bag
  • Product uses
    Tool holder
  • Width(mm)
    410
  • Depth(mm)
    60
  • Height(mm)
    290
  • Details Type
    Zipper Closure Type
  • JAN Code
    4003773077718
  • Trusco Code
    496-6457
  • Mass(g)
    450
  • Specifications
    8 Storage Pockets, 7 Storage Straps
  • Amount Of Content
    1 pc.
Part Number
002111LE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,421.00

TOOL BAGS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1