(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Engine Crane

Engine Crane

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of BH6FC1000

  • Load Rating(t)
    1
  • Product Type
    Movable
  • Minimum entrance height(mm)
    88
  • Maximum hook height(mm)
    2000
  • JAN Code
    7314150178650
  • Trusco Code
    471-7899
  • Quality
    75kg
  • Amount Of Content
    1 unit
Part Number
BH6FC1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 45,923.18

฿ 32,513.61

JIB CRANES 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Load Rating(t)
    1
  • Product Type
    Movable
  • Minimum entrance height(mm)
    88
  • Maximum hook height(mm)
    2000
  • JAN Code
    7314150178650
  • Trusco Code
    471-7899
  • Quality
    75kg
  • Amount Of Content
    1 unit

Product Description

[Features]
・ Foldable to save space
4 fixed positions: Available in 1,000, 750, 500, 250 kg
・ Hand pump type
・ Double cylinder type
・ Range of motion of the handle: Pumping from any position at 210°is possible
・ Foldable
・ Also suitable for loading and unloading workpieces
・ Easy pumping from all positions is possible

Specifications of BH6FC1000

  • Load Rating(t)
    1
  • Product Type
    Movable
  • Minimum entrance height(mm)
    88
  • Maximum hook height(mm)
    2000
  • JAN Code
    7314150178650
  • Trusco Code
    471-7899
  • Quality
    75kg
  • Amount Of Content
    1 unit
Part Number
BH6FC1000 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 45,923.18

฿ 32,513.61

JIB CRANES 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1